IESNA:LM-63-2002
[TEST]P821221
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D3-735-24VDC-DL-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND DRIVE LANE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4457
TILT=NONE
2 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 46
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 41 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
122 132.4 141.8 153.2 167.3 182.5 199.5 221.2 247.7 274.2
304.4 342.2 382.9 430.1 492.5 546.4 608.8 674.1 750.6 845.2
952 1059.8 1182.7 1284.8 1414.3 1536.2 1650.6 1755.6 1835.9 1852
1770.7 1558 1234.7 841.4 425.4 67.1 27.4 24.6 19.9 15.1
11.3 7.6 4.7 2.8 1.9 0.9 0 0 0 0
0 0 0 0 0 0 0 0.9 0.9 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0
122 131.4 140.9 152.2 166.4 181.5 199.5 220.3 246.7 274.2
305.4 342.2 383.8 433.9 485.9 545.5 614.5 691.1 774.3 862.2
954.8 1056.9 1177 1302.7 1440.8 1570.3 1689.4 1796.2 1853.9 1865.2
1773.5 1563.6 1246 855.6 440.5 73.7 27.4 24.6 19.9 15.1
11.3 7.6 4.7 2.8 1.9 0.9 0 0 0 0
0 0 0 0 0 0 0 0.9 0.9 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0
122 131.4 140.9 152.2 166.4 181.5 199.5 220.3 244.9 273.2
307.2 347 391.4 441.5 500.1 567.2 643.8 727.9 823.4 929.3
1047.5 1177.9 1329.2 1493.7 1658.2 1838.8 2018.4 2111 2155.5 2094
1928.6 1657.2 1313.1 917 503.9 100.2 26.5 23.6 18.9 14.2
10.4 7.6 4.7 2.8 1.9 0.9 0.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
122 130.5 139.9 151.3 164.5 179.6 198.5 218.4 243.9 274.2
310.1 351.7 399.9 450.9 514.3 591.8 680.7 783.7 902.8 1036.1
1182.7 1361.3 1561.8 1773.5 2050.5 2275.5 2408.8 2515.6 2512.8 2372.9
2121.4 1786.8 1402.9 991.7 573.8 133.3 25.5 21.7 18 13.2
9.5 6.6 4.7 2.8 0.9 0.9 0.9 0 0 0
0.9 0.9 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
122 130.5 139 149.4 162.6 175.8 194.7 213.7 239.2 270.4
305.4 347.9 398 457.6 528.5 615.4 720.4 844.2 982.2 1148.6
1347.2 1576.9 1829.3 2146.9 2422 2594.1 2744.4 2811.5 2732.1 2511.9
2222.6 1871.8 1480.5 1059.8 633.4 170.2 22.7 19.9 16.1 12.3
8.5 5.7 3.8 1.9 0.9 0.9 0.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
122 128.6 137.1 146.5 159.8 173.9 191 211.8 237.3 268.5
303.5 347 398 457.6 531.3 624.9 736.4 867.9 1017.2 1206.3
1423.7 1677.1 1961.7 2313.3 2545.9 2707.6 2839 2884.3 2760.5 2538.3
2254.7 1899.3 1508.8 1087.2 662.7 197.6 20.8 18.9 15.1 10.4
7.6 5.7 2.8 1.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.9 0 0
122 128.6 136.1 145.6 157.9 172.1 189.1 208.9 233.5 263.8
299.7 341.3 393.3 455.7 532.2 627.7 744 876.4 1036.1 1232.8
1470.1 1708.3 2049.6 2371 2598.8 2720.8 2861.6 2889.1 2741.6 2523.2
2234.9 1884.1 1490.9 1072.1 658 180.6 19.9 17 13.2 10.4
7.6 4.7 2.8 1.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0 0.9 0.9 0.9
0.9 0 0.9 0.9 0 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
122 127.6 134.2 142.8 154.1 167.3 183.4 202.3 225.9 253.4
286.4 327.1 377.2 438.7 516.2 612.6 727 860.3 1030.5 1248.8
1462.5 1739.5 2093.1 2347.4 2491.1 2603.6 2769 2748.2 2599.8 2398.4
2119.5 1778.2 1405.8 1018.2 635.3 178.7 16.1 14.2 11.3 8.5
5.7 3.8 1.9 1.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
122 126.7 132.4 139.9 151.3 162.6 177.7 193.8 214.6 240.1
270.4 304.4 349.8 406.5 479.3 565.3 668.4 791.3 959.6 1147.7
1342.4 1621.3 1906.8 2063.8 2164 2304.8 2454.2 2407.9 2299.2 2128
1870.9 1567.4 1233.7 889.6 547.4 141.8 12.3 10.4 8.5 5.7
3.8 2.8 1.9 1.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
122 125.7 130.5 137.1 146.5 156.9 169.2 184.3 202.3 222.2
247.7 277 317.6 363 424.5 493.5 575.7 678.8 819.6 965.2
1132.6 1387.8 1556.1 1641.2 1705.5 1832.1 1906.8 1868.1 1788.6 1646.8
1446.4 1214.8 954.8 688.2 424.5 113.4 7.6 6.6 5.7 3.8
2.8 1.9 1.9 1.9 1.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
122 123.8 128.6 134.2 141.8 151.3 161.7 174.9 189.1 206.1
225 250.5 280.8 317.6 363 412.2 468.9 540.8 633.4 714.7
817.7 983.2 1055 1090 1114.6 1186.4 1214.8 1169.4 1104.2 998.3
859.3 710.9 554.9 396.1 239.2 57.7 2.8 2.8 2.8 1.9
1.9 1.9 1.9 1.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
122 123.8 126.7 132.4 139 147.5 157.9 169.2 182.5 196.6
213.7 236.3 261.9 293.1 330.9 371.5 417.9 476.5 553 616.4
693.9 824.4 871.6 882 887.7 940.6 956.7 917 862.2 775.2
673.1 563.4 442.4 318.6 196.6 58.6 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
122 122.9 125.7 130.5 137.1 144.6 154.1 164.5 175.8 189.1
204.2 222.2 244.9 272.3 304.4 339.4 378.1 426.4 490.6 541.7
604.1 713.8 750.6 750.6 745.9 785.6 799.8 767.6 721.3 655.1
570.1 475.5 376.3 273.2 171.1 56.7 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
122 121 123.8 127.6 132.4 139 146.5 155 165.4 175.8
188.1 202.3 217.4 240.1 266.6 293.1 323.3 361.1 408.4 452.8
503.9 576.7 614.5 617.3 606.9 617.3 630.6 611.7 578.6 525.6
460.4 384.8 303.5 224.1 144.6 51.1 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
122 120.1 122 124.8 129.5 134.2 140.9 148.4 156.9 166.4
175.8 187.2 201.4 217.4 240.1 265.7 290.2 319.5 361.1 400.8
444.3 502.9 551.2 566.3 554.9 546.4 552.1 543.6 514.3 474.6
420.7 354.5 282.7 207 134.2 50.1 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
122 118.2 120.1 122 125.7 130.5 136.1 142.8 151.3 158.8
167.3 177.7 190 205.1 222.2 245.8 272.3 300.6 334.7 372.5
414.1 450 499.2 522.8 507.7 479.3 448.1 438.7 418.8 384.8
341.3 288.3 227.8 167.3 105.9 35.9 0.9 0.9 0.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
122 118.2 118.2 120.1 122.9 127.6 133.3 139.9 147.5 155
163.5 173 184.3 198.5 213.7 236.3 260.9 288.3 315.8 348.8
378.1 407.5 433 453.8 433.9 381 295.9 288.3 277 254.3
223.1 190 151.3 109.7 68.1 20.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
122 117.2 117.2 119.1 122 125.7 131.4 138 145.6 153.2
161.7 171.1 182.5 196.6 211.8 231.6 254.3 277.9 303.5 323.3
347.9 361.1 366.8 364 327.1 248.6 147.5 141.8 139 129.5
116.3 98.3 78.5 56.7 34 7.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
122 116.3 116.3 118.2 121 124.8 130.5 137.1 145.6 153.2
162.6 172.1 183.4 195.7 210.8 227.8 248.6 271.3 290.2 304.4
315.8 316.7 306.3 282.7 227.8 145.6 49.2 41.6 41.6 39.7
35.9 30.3 23.6 16.1 8.5 0.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
122 116.3 116.3 117.2 120.1 124.8 130.5 137.1 144.6 153.2
162.6 173 184.3 197.6 211.8 228.8 250.5 267.5 280.8 291.2
294 287.4 268.5 232.6 178.7 99.3 10.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
122 116.3 116.3 117.2 120.1 123.8 130.5 137.1 145.6 154.1
163.5 173 186.2 199.5 213.7 229.7 250.5 268.5 282.7 289.3
288.3 278.9 260.9 225.9 173.9 98.3 11.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
122 116.3 115.3 117.2 120.1 124.8 129.5 137.1 145.6 155
163.5 173 185.3 199.5 215.5 232.6 251.5 264.7 277 285.5
289.3 281.7 261.9 225 171.1 96.4 9.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
